All Products >> Product Category >> FFC/FPC Connectors >Product Series >> FHH connector
Series Description
This FHH connector is 2.0 mm in height and has both upper and lower contacts for a secure FPC connection. The back-flip structure allows the same connector to be used in both upper and lower positions. The use of FPC with protrusions prevents unmating and incorrect insertion while improving retention.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch | 0.5mm |
Current Rating | 0.5 A |
Voltage Rating | 50V |
Applicable FPC/ FFC | FPC, FPC with protrusion |
Contact surface side | Both sides contact |
FPC/ FFC thickness | 0.3 mm |
Lock | Flip lock (back type) |
Mating direction | Side entry type |
PC board mounting | SMT |
Qualitative features | Low profile, Small and space saving |
ZIF/Non-ZIF | ZIF |