All Products >> Product Category >> Crimp Style Connectors (Wire-to-Board type) >Product Series >> ACHL connector
Series Description
This connector is stacking height 1.2 mm and 1.2 mm pitch. In addition, in spite of it, rated current is 2 A with wire size AWG #28. And about the crimping tool such as the applicator, it is possible to use that of ACH connector.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch | 1.2mm |
Current Rating | 2 A (AWG #28) |
Voltage Rating | 50V |
Mating direction | Top entry |
PC board mounting | SMT |
Qualitative features | Low profile, Small and space saving |
Wire drawer | Side |