All Products >> Product Category >> Automotive Connectors >Product Series >> HCH connector
Series Description
2.54 mm pitch, 0.64 unsealed connector for automotive corresponding to the surface mounting.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch | 2.54mm |
Current Rating | 5 A (Single circuit,0.5 mm2) |
Voltage Rating | 50V |
Lock | Inner lock (Secure lock) |
Mating direction | Side entry |
PC board mounting | SMT |
Qualitative features | Small and space saving |
Retainer | Retainer |
Sub category | Wire-to-Board |
Terminal size | 0.64 terminal |