All Products >> Product Category >> Automotive Connectors >Product Series >> ASG connector
Series Description
47 Circuits 0.64/6.3 Hybrid Sealed Connector complaint with the USCAR footprint and performance standard.
Designed for ABS application.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch |
Current Rating | 7 A (0.64 terminal) 40 A (6.3 terminal) |
Voltage Rating | 14V |
Application | ABS applications |
Array (Insertion part) | Dual-row |
Hybrid | Hybrid (Power supply and Signal) |
Mating assist | Lock lever to reduce insertion force |
Retainer | TPA (Terminal Position Assurance) |
Standard | USCAR |
Sub category | Wire-to-Board |
Terminal size | 6.3 terminal, 0.64 terminal |
Waterproof | Waterproof |