All Products >> Product Category >> Automotive Connectors >Product Series >> ATSS connector
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch | 2.54mm |
Current Rating | 5 A |
Voltage Rating |
Lock | Outer lock (Secure lock) |
Mating assist | CPA (Connector Position Assurance), Keying |
Panel mounting | Screw fastening |
Qualitative features | Thin profile |
Retainer | Retainer, TPA (Terminal Position Assurance) |
Standard | USCAR |
Sub category | Wire-to-Wire |
Terminal size | 0.64 terminal |
Waterproof | Waterproof |