All Products >> Product Category >> Card Edge Connectors >Product Series >> DM-144P connector JEDEC-MO-274

Series Description

Socket for DDR2 S.O.DIMM 144-circuits complying with JEDEC MO-274 standard.

Catalog

To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.

Pitch 0.8mm
Current Rating 0.5 A
Voltage Rating 250V
Mating direction Top entry type
PC board mounting SMT
Qualitative features Low profile
Standard JEDEC, S.O.DIMM
Sub category Card-to-Board