All Products >> Product Category >> Wire-to-Wire Connectors >Product Series >> DAC connector
Series Description
Hybrid type I/O connector with combined signal and power supply circuits.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch |
Current Rating | 6 A (Power supply circuit,AWG #18) 1.5 A (Signal circuit,AWG #27,AWG #26) |
Voltage Rating | 300V (電源部) 50V (信号部) |
Hybrid | Hybrid (Power supply and Signal) |
Lock | Inner lock (Secure lock), Center lock (Secure lock) |
Panel mounting | Panel lock |
Qualitative features | Small and space saving |
Standard | UL, TÜV |