All Products >> Product Category >> Automotive Connectors >Product Series >> CPI connector
Series Description
Developed in pursuit of multi-circuit, miniaturization and low profile as PC board connector for automobile.
This connector is dip type connector having the spring structure on male terminal.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch |
Current Rating | 3 A (Single circuit,0.3mm2) |
Voltage Rating | 50V |
Array (Insertion part) | Dual-row |
Lock | Inner lock (Secure lock) |
Mating direction | Side entry |
PC board mounting | DIP (Through-hole), Screw fastening |
Qualitative features | Small and space saving, Low profile |
Retainer | Retainer |
Sub category | Wire-to-Board |