All Products >> Product Category >> Automotive Connectors >Product Series >> ZRO connector
Series Description
This connector is an interface connector, 48 and 36 circuits sealed and lever type.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch |
Current Rating | 7 A (Power supply circuit) 5 A (Signal circuit) |
Voltage Rating | 50V |
Array (Insertion part) | 3-row |
Mating assist | Lock lever to reduce insertion force, Keying |
Mating direction | Side entry |
PC board mounting | DIP (Through-hole) |
Sub category | Wire-to-Board |
Waterproof | Waterproof |