All Products >> Product Category >> FFC/FPC Connectors >Product Series >> FXVL Connector
Series Description
This FXVL connector is a space saving and low profile connector for FPC demanded from the market, and realizes 0.3 mm pitch connector with a mounting height of 0.9 mm and depth of 2.68 mm.
In 0.3 mm pitch FPC connector, the smallest product in mounting area on the board has been provided.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch | 0.3mm |
Current Rating | 0.2 A |
Voltage Rating | 50V |
Applicable FPC/ FFC | FPC |
Contact surface side | Bottom contact (Reverse) |
FPC/ FFC thickness | 0.2 mm |
Lock | Flip lock (front type), Self lock |
Mating direction | Side entry type |
Others | Halogen-free |
PC board mounting | SMT |
Qualitative features | Small and space saving, Low profile |
ZIF/Non-ZIF | ZIF |