All Products >> Product Category >> Crimp Style Connectors (Wire-to-Board type) >Product Series >> SHJ connector
Series Description
This is a 1.0 mm pitch wire-to-board connector with secure lock mechanism on both sides. SHJ connector is compact and space-saving design providing high reliability and are suitable for applications such as power supply of LED.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch | 1mm |
Current Rating | 1 A (AWG #28) |
Voltage Rating | 125V |
Application | LED lighting |
Lock | Outer lock (Secure lock), Side lock (Secure lock) |
Mating direction | Top entry, Side entry |
Others | Halogen-free |
PC board mounting | SMT |
Qualitative features | Low profile, Small and space saving |
Standard | UL |