All Products >> Product Category >> Card Connectors >Product Series >> SCZW connector
Series Description
This is a flip cover type connector for the 4FF SIM card which downsized the conventional SIM card.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch |
Current Rating | 0.7 A |
Voltage Rating | 30V |
Application | nano SIM (4FF SIM) card |
Card loading method | Flip cover type |
Others | Halogen-free |
PC board mounting | SMT |