All Products >> Product Category >> Automotive Connectors >Product Series >> MWT connector
Series Description
Compliant with the ISO 19689, 0.64 mm individual waterproof, 6 pole wire to wire connection connector.
The retainer is a pre-set type for both female and male housing.
Protection cover to female connector from water and dust is selectable to the installation direction.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch |
Current Rating | 3.5 A (Full circuits),7.5 A (Single circuit) |
Voltage Rating |
Application | Motorcycle OBD |
Array (Insertion part) | Dual-row |
Lock | Outer lock (Secure lock) |
Panel mounting | Free-hanging |
Retainer | Retainer |
Standard | ISO |
Sub category | Wire-to-Wire |
Terminal size | 0.64 terminal |