All Products >> Product Category >> Automotive Connectors >Product Series >> BAB connector
Series Description
0.64 mm wire-to-wire and wire-to-unit connector with rigid design and spring lock mechanism.
Spring force prevents incomplete mating during the mating process and keeps constant rigid connection between male and female connectors.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch |
Current Rating | 3 A (0.3 mm2) 5 A (0.5 mm2) |
Voltage Rating |
Lock | Spring lock |
Mating assist | Incomplete mating prevention, Keying |
Others | Anti Vibration mechanism |
Panel mounting | Free-hanging |
Qualitative features | Small and space saving |
Retainer | Retainer |
Sub category | Wire-to-Wire, Wire-to-Device |
Terminal size | 0.64 terminal |