All Products >> Product Category >> Automotive Connectors >Product Series >> SISC connector
Series Description
0.64 mm mat sealed wire to wire connector with rigid design and spring lock mechanism. Spring force prevents half-mating during mating and keeps constant rigid connection between male and female connector.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch |
Current Rating | 5 A |
Voltage Rating |
Lock | Spring lock |
Mating assist | Incomplete mating prevention |
Others | Anti Vibration mechanism |
Panel mounting | Free-hanging |
Retainer | Retainer |
Sub category | Wire-to-Wire |
Terminal size | 0.64 terminal |
Waterproof | Waterproof |