All Products >> Product Category >> FFC/FPC Connectors >Product Series >> FHHS connector
Series Description
This is 0.5 mm pitch, back flip type FPC connector for 0.3 mm thick FPC.
Realized space saving with thin of 1.0 mm mounting height. Considering the transmission of various high-speed interfaces such as ThunderboltTM , the differential impedance shall be matched at 90Ω.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch | 0.5mm |
Current Rating | 0.5 A |
Voltage Rating | 50V |
Applicable FPC/ FFC | FPC |
FPC/ FFC thickness | 0.3 mm |
Lock | Flip lock (back type) |
Mating direction | Side entry type |
Others | Halogen-free |
PC board mounting | SMT |
Qualitative features | Low profile, Small and space saving |
Transmission/Electromagnetic characteristics | High-speed transmission |
ZIF/Non-ZIF | ZIF |