Technology leaders around the globe rely on JST connectors to bring their innovations to life.
All Products >> Product Category >> Wire-to-Wire Connectors >Product Series >> JWPF connector (Wire-to-Wire, Panel lock type)
Series Description
This is a panel lock type 2.0 mm pitch wire-to-wire connector with water ingress protection with an IPX7 rating per IEC 60529 (grade 7 per JIS C 0920), suitable for use for the place of which waterproof is required.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.