Technology leaders around the globe rely on JST connectors to bring their innovations to life.
All Products >> Product Category >> Interface Connection Connectors >Product Series >> UBC connector (USB3.2 Type-C Waterproof)
Series Description
This UBC series is a waterproof type interface connector with an IPX8 (Submerged in 2 meters of water for up to 60 minutes) rating for ingress protection per JIS C 9020 Protection Grade8. Reversible structure that can be inserted regardless of front or back orientation of the plug, and power supply up to maximum of 100W. The receptacle is USB3.2 compliant with a data transmission rate of up to 20 Gbps.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.