The LEI connector is a staggered horizontal board-to-board type interconnect for coplanar applications. It can accommodate mating misalignment and features a robust metal lock. With a low-profile height of only 2.4 mm and excellent mating reliability, it is ideal for applications such as connecting LED backlight boards in LCD televisions.