(Wiring Harness Illustration) (Example: XSR Series)
The plastic shells on both sides of the wire harness are in the same direction.
(Diagram of Wire Harness) (Example: XSR Series)
(Wire Harness Legend)(Example: XSR Series)
The plastic housings on both sides of the wire harness have opposite protection directions.
Advantages of ultra - small, crimp - and - pierce connectors:
①Crimp - and - pierce wire harnesses are produced and processed using fully - automatic equipment, ensuring stable quality even during high - volume production. ②Realize wire - to - board W - B connection within an extremely small space. ③JSTIt features professional piercing - type crimping technology, ensuring stable quality even when extremely fine wires are used (the minimum crimpable wire is AWG #36). ④The minimum length of the wire harness that can be crimped is 30mm, and the maximum length of the wire harness is 300mm.
※Ultra - small crimp - and - pierce connectors refer to wire - to - board W - B connectors for internal wiring of machines with pitches of 0.6mm, 0.8mm, and 1.0mm. ※1.5mmCrimp - type connector wire harnesses with pitches larger than the above can also be customized. Please feel free to contact us if there is a need.
JST Newly launched high-speed 10G all-round USB Type-C connection cable, UBH series. Welcome to purchase!
Devoted to the field of electronic connectors, the experience and technical strength accumulated by the JST Group over the years ensure high-quality products.
JST connectors can be found in a wide variety of products across many industries. Select a category below to explore how they are used.
JST connectors can be found in a wide variety of products across many industries. Select a category below to explore how they are used.
Animation Demonstration of Terminal Pressing Tools - BCT-8150
Committed to the field of electronic connectors,
the JST Group's accumulated experience and technological strength over the years
have ensured high-quality products.