All Products >> Product Category >> Application Tools/Machines >Product Series >> BCD-M5BP (Fully-automatic insulation displacement machine for discrete wires)
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch |
Current Rating |
Voltage Rating |
Crimping machines/IDC machines | IDC machines and tools |
Dies/Applicators/Units | Replaceable |
Drive system | Electrically & Pneumatic |
Harness type | Both ends, One end |
Processable connector pitch | 0.8 mm, 1.0 mm, 1.5 mm, 2.0 mm, 2.5 mm |
Processing target | Discrete wires |