All Products >> Product Category >> Application Tools/Machines >Product Series >> CAM-M12B (Fully-automatic insulation displacement machine for multi-harnesses)
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch |
Current Rating |
Voltage Rating |
Crimping machines/IDC machines | IDC machines and tools |
Dies/Applicators/Units | Replaceable |
Drive system | Electrically & Pneumatic |
Harness type | Both ends, Multi |
Processable connector pitch | 1.5 mm, 2.0 mm, 2.5 mm |
Processing target | Discrete wires |