All Products >> Product Category >> Application Tools/Machines >Product Series >> RCD-M9BE (Fully-automatic insulation displacement machine for jumper wires)
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch |
Current Rating |
Voltage Rating |
Crimping machines/IDC machines | IDC machines and tools |
Dies/Applicators/Units | Replaceable |
Drive system | Electrically & Pneumatic |
Harness type | One end, Both ends |
Processable connector pitch | 2.0 mm, 2.5 mm |
Processing target | Ribbon cables (2.0 mm pitch), Ribbon cables (2.5 mm pitch) |