All Products >> Product Category >> Automotive Connectors >Product Series >> BMSC connector
Series Description
0.64 terminal, 2.2 mm pitch dual-row, board-to-wire connector for automotive applications.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch | 2.2mm |
Current Rating | 5 A (Single circuit,0.5 mm2) |
Voltage Rating |
Array (Insertion part) | Dual-row |
Lock | Inner lock (Secure lock) |
Mating assist | Keying |
Mating direction | Side entry |
PC board mounting | DIP (Through-hole), Screw fastening |
Retainer | Retainer |
Sub category | Wire-to-Board |
Terminal size | 0.64 terminal |