All Products >> Product Category >> Automotive Connectors >Product Series >> CPM connector
Series Description
Miniaturized and low profile surface mounting type connector for automotive. 0.50 terminal with 2.0 mm pitch realized its miniaturization.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch | 2mm |
Current Rating | 3 A |
Voltage Rating |
Array (Insertion part) | Dual-row staggered |
Lock | Inner lock (Secure lock) |
Mating assist | Keying |
Mating direction | Top entry, Side entry |
PC board mounting | SMT |
Qualitative features | Small and space saving, Low profile |
Retainer | Retainer |
Sub category | Wire-to-Board |
Terminal size | 0.5 terminal |