All Products >> Product Category >> Automotive Connectors >Product Series >> EA2 connector (Side entry type)
Series Description
High Frequency Co-axial
This connector is for small high frequency coaxial signal which is suitable for automotive equipment such as ETC/DSRC, navigation system.
It is surface mount technology (SMT) compatible products.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch |
Current Rating | 1 A |
Voltage Rating | 250V |
Application | Antenna communication equipment (GPS, etc) |
Lock | Inner lock (Secure lock) |
Mating direction | Side entry |
PC board mounting | SMT |
Qualitative features | Small and space saving, Low profile |
Retainer | Retainer |
Sub category | Wire-to-Board, Coaxial |
Transmission/Electromagnetic characteristics | High frequency, Noise measure |