All Products >> Product Category >> Automotive Connectors >Product Series >> EA2 connector (Top entry type)
Series Description
This is compact high-frequency signal connector suitable for in-vehicle equipment with antenna communication (Wi-Fi, Bluetooth). It is also suitable for coaxial video signal transmission in combination with cable-side connectors for noise suppression. It is through-hole reflow (THR) compatible products.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch |
Current Rating | 1 A |
Voltage Rating | 250V |
Application | Antenna communication equipment (GPS, etc) |
Lock | Inner lock (Secure lock) |
Mating assist | Keying |
Mating direction | Top entry |
PC board mounting | Through-hole reflow (THR), SMT |
Qualitative features | Small and space saving |
Retainer | Retainer |
Sub category | Wire-to-Board, Coaxial |
Transmission/Electromagnetic characteristics | High frequency, Noise measure |