All Products >> Product Category >> Automotive Connectors >Product Series >> GIT connector (18P type)
Series Description
This connector is realized the miniaturization as air-bag ECU for automobile and low insertion force by using lever.
This connector has the various color/key code corresponding to needs, hence the connector type suitable for the vehicle can be selected.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch |
Current Rating | 5 A (Single circuit,0.5 mm2) |
Voltage Rating | 14V |
Application | Air-bag ECU |
Mating assist | Lock lever to reduce insertion force, Keying |
Mating direction | Side entry |
PC board mounting | DIP (Through-hole) |
Qualitative features | Small and space saving |
Sub category | Wire-to-Board |