All Products >> Product Category >> Automotive Connectors >Product Series >> JRF connector (Wire-to-Board)
Series Description
Fully compatible and designed based on requirements from the FAKRA RF and USCAR standards for telematics and automotive communications technology.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch |
Current Rating | 1 A |
Voltage Rating |
Application | Telematics |
Mating assist | Keying |
Mating direction | Side entry |
PC board mounting | SMT |
Standard | USCAR, FAKRA |
Sub category | Wire-to-Board, Coaxial |
Transmission/Electromagnetic characteristics | High frequency |