All Products >> Product Category >> Automotive Connectors >Product Series >> MLH connector
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch | 2mm |
Current Rating | 3 A (AWG #22) |
Voltage Rating |
Lock | Inner lock (Secure lock), Inertia lock |
Mating assist | Keying, Incomplete mating prevention |
Mating direction | Side entry |
PC board mounting | SMT |
Qualitative features | Low profile, Small and space saving |
Retainer | TPA (Terminal Position Assurance) |
Sub category | Wire-to-Board |