All Products >> Product Category >> Automotive Connectors >Product Series >> MSA connector (Tin-plated)
Series Description
1.2 mm unsealed wire-to-wire connector system for automotive applications.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch |
Current Rating | 14 A (Single circuit,0.75 mm2) 19 A (Single circuit,1.5 mm2) |
Voltage Rating |
Array (Insertion part) | Dual-row |
Lock | Inner lock (Secure lock) |
Mating assist | CPA (Connector Position Assurance), Keying |
Panel mounting | Free-hanging |
Retainer | Retainer |
Standard | USCAR |
Sub category | Wire-to-Wire |
Terminal size | 1.2 terminal |