All Products >> Product Category >> Automotive Connectors >Product Series >> MSAZ connector
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch |
Current Rating | 7 A (Single circuit,0.3 mm2) |
Voltage Rating |
Application | Sensor |
Mating assist | Keying |
Retainer | Retainer |
Standard | USCAR |
Sub category | Wire-to-Device |
Terminal size | 1.2 terminal |
Waterproof | Waterproof |