All Products >> Product Category >> Automotive Connectors >Product Series >> MSZ connector
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch |
Current Rating | 5 A (Single circuit,0.3 mm2 to 0.5 mm2) |
Voltage Rating |
Application | Sensor |
Retainer | Retainer |
Standard | VDA |
Sub category | Wire-to-Device |
Terminal size | 2.8 terminal |
Waterproof | Waterproof |