All Products >> Product Category >> Automotive Connectors >Product Series >> PAMU connector
Series Description
Available in various fields as a MU (multi-use) connector with a mix of automotive and consumer characteristics.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch | 2mm |
Current Rating | 3 A (AWG #22) 1 A (AWG #26) |
Voltage Rating |
Lock | Inertia lock, Inner lock (Secure lock) |
Mating assist | Keying, Incomplete mating prevention |
Mating direction | Top entry, Side entry |
PC board mounting | SMT |
Qualitative features | Small and space saving |
Retainer | Retainer |
Sub category | Wire-to-Board |