All Products >> Product Category >> Automotive Connectors >Product Series >> ULH connector eCPA Type
Series Description
This SMT connector that achieves the height of 4.1 mm while having performance that meets the in-vehicle standards USCAR-2 and LV214. Electrical CPA type provides unprecedented connection reliability by providing incomplete mating detection function.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch | 2mm |
Current Rating | 5 A |
Voltage Rating | 100V |
Lock | Inner lock (Secure lock) |
Mating assist | CPA (Connector Position Assurance), Incomplete mating detection, Keying |
Mating direction | Side entry |
Others | Halogen-free |
PC board mounting | SMT |
Qualitative features | Small and space saving, Low profile |
Standard | USCAR, LV214 |
Sub category | Wire-to-Board |