All Products >> Product Category >> Automotive Connectors >Product Series >> WMC connector
Series Description
Developed in pursuit of miniaturization and waterproof as wire to wire type connector for automotive.To realize miniaturization and high reliability with the pitch 1.8 mm and CPA design.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch | 1.8mm |
Current Rating | 3 A |
Voltage Rating |
Lock | Outer lock (Secure lock) |
Mating assist | CPA (Connector Position Assurance) |
Panel mounting | Free-hanging |
Qualitative features | Small and space saving |
Retainer | Retainer |
Sub category | Wire-to-Wire |
Terminal size | 0.5 terminal |
Waterproof | Waterproof |