All Products >> Product Category >> Automotive Connectors >Product Series >> WMCB connector
Series Description
Developed in pursuit of miniaturization and water-proof as surface mounting type connector for automotive. To realize miniaturization and high reliability with the 0.50 terminal and CPA design.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch | 2mm |
Current Rating | 3 A |
Voltage Rating |
Array (Insertion part) | Dual-row |
Lock | Outer lock (Secure lock) |
Mating assist | CPA (Connector Position Assurance), Keying |
Mating direction | Side entry |
PC board mounting | SMT |
Qualitative features | Small and space saving |
Retainer | Retainer |
Sub category | Wire-to-Board |
Terminal size | 0.5 terminal |
Waterproof | Waterproof |