All Products >> Product Category >> Card Edge Connectors >Product Series >> DM-144P connector JEDEC-MO-274
Series Description
Socket for DDR2 S.O.DIMM 144-circuits complying with JEDEC MO-274 standard.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch | 0.8mm |
Current Rating | 0.5 A |
Voltage Rating | 250V |
Mating direction | Top entry type |
PC board mounting | SMT |
Qualitative features | Low profile |
Standard | JEDEC, S.O.DIMM |
Sub category | Card-to-Board |