All Products >> Product Category >> Card Edge Connectors >Product Series >> DM-72P connector
Series Description
Standardized by the JEDEC (MO-160). The DM connector is the straight type of the DIMM socket, applicable to the module PC board whose operating voltage is 3.3 V.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch | 1.27mm |
Current Rating | 0.5 A |
Voltage Rating | 250V |
Mating direction | Top entry type |
PC board mounting | SMT |
Qualitative features | Low profile |
Standard | UL, JEDEC, DIMM |
Sub category | Card-to-Board |