This three circuit connector is used to connect cluster pins (2.3 mm in diameter) to the leads of a motor hermetically sealed in a compressor of a refrigerator or a freezer. The contacts and housing are especially designed and made of high-quality materials for high heat resistance and superior durability.