All Products >> Product Category >> Chain Terminals/Splices >Product Series >> IG (Copper alloy)
Series Description
This is to connect ignition plug (size 2.0 mm dia.) of the Hot Water Supply and Heater.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch |
Current Rating | 5 A |
Voltage Rating | 200V |
Application | Igniter |
Shape | Others |
Wiring type | Crimp style |