All Products >> Product Category >> Chain Terminals/Splices >Product Series >> MG connector
Series Description
This is a terminal for connecting the terminal part of the copper magnet wire.
Various types of insulating coated wires can be connected easily and efficiently.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch |
Current Rating |
Voltage Rating |
Application | Enameled wire |
Shape | Tab-on/in |
Standard | UL |
Tab size | #187 tab (Male), #250 tab (Male) |
Wiring type | Insulation displacement connectors |