All Products >> Product Category >> Chain Terminals/Splices >Product Series >> Microswitch connector
Series Description
This microswitch connector conforms to the Electrical Appliance and Material Safty Law in Japan. The connector can be easily attached to a microswitch with light force, facilitating assembly work. It is also constructed to prevent misinsertion of the contacts when inserting them into the housing. Easy to install, it ensures improved working efficiency in the assembly of harnesses.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch |
Current Rating | 10 A |
Voltage Rating | 250V |
Application | Micro switch |
Shape | Others |
Standard | UL, CSA, Electrical Appliance and Material Safety Law in Japan. |
Wiring type | Crimp style |