Series Description
This is a 2.5 mm pitch wire-to-wire connector which meets glow wire testing requirements. Two types are available: free hanging and panel mount. The plug can be used interchangeably with the XA wire-to-board connector.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.