All Products >> Product Category >> Crimp Style Connectors (Wire-to-Board Board-in type) >Product Series >> SJN connector
Series Description
Side entry type board-in connector, with a mounting height of only 2.8 mm and a thickness of 4.9 mm.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch | 2mm |
Current Rating | 3 A (AWG #22) |
Voltage Rating | 250V |
Standard | UL |
Wire drawer | Side |