All Products >> Product Category >> Crimp Style Connectors (Wire-to-Board type) >Product Series >> ACHF Connector
Series Description
This ACHF connector is compact and low profile type, height 1.43 mm and width 4.95 mm, 1.2 pitch wire-to-board connector.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch | 1.2mm |
Current Rating | 1 A (Signal circuit,4,6 circuits,AWG #28) 2.5 A (Other circuits,AWG #28) |
Voltage Rating | 50V |
Hybrid | Hybrid (Power supply and Signal) |
Lock | Friction lock |
Mating direction | Top entry |
PC board mounting | SMT |
Qualitative features | Low profile, Small and space saving |
Standard | UL |
Wire drawer | Side |