All Products >> Product Category >> Crimp Style Connectors (Wire-to-Board type) >Product Series >> AGH connector
Series Description
1.25 mm pitch crimp type connector. This connector system has excellent operational advantages due to its top entry style. In addition, with the wires on the side, it is low profile, similar to a side entry style.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch | 1.25mm |
Current Rating | 1 A |
Voltage Rating | 50V |
Lock | Friction lock |
Mating direction | Top entry |
PC board mounting | SMT |
Qualitative features | Small and space saving |
Standard | UL, TÜV |
Wire drawer | Side |