All Products >> Product Category >> Crimp Style Connectors (Wire-to-Board type) >Product Series >> APSH connector
Series Description
While realizing the space saving, this is the connector having the secure lock mechanism. By this, it is prevented the housing coming off by handling the wires or adding the vibration. This connector is very small, and it is possible to suppress the inverted insertion and achieves a clear insertion feeling.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch | 1mm |
Current Rating | 1 A (AWG #28) |
Voltage Rating | 50V |
Lock | Inner lock (Secure lock), Center lock (Secure lock) |
Mating direction | Top entry |
PC board mounting | SMT |
Qualitative features | Small and space saving |