All Products >> Product Category >> Crimp Style Connectors (Wire-to-Board type) >Product Series >> BH connector (8.0 mm pitch)
Series Description
Low profile connectors with high withstanding voltage, designed for connecting liquid crystal display back light lamps to their starters.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch | 8mm |
Current Rating | 1 A (AWG #22) |
Voltage Rating | 600V |
Application | LCD backlight (CCFL) power supply |
Lock | Friction lock |
Mating direction | Side entry |
PC board mounting | DIP (Through-hole), SMT |
Qualitative features | Low profile |
Standard | UL, CSA |