All Products >> Product Category >> Crimp Style Connectors (Wire-to-Board type) >Product Series >> CSH connector (CS family)
Series Description
Housing lances
Interchangeability
Realized current rating of 2A with AWG#26
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch | 1mm |
Current Rating | 1.8 A (AWG #26) |
Voltage Rating | 50V |
Connection variations (Compatibility | Compatible IDC connector available |
Lock | Inner lock (Secure lock), Center lock (Secure lock) |
Mating direction | Top entry |
PC board mounting | DIP (Through-hole) |
Standard | UL, CSA |